Nuron
Nuron SF 4H-22 Cordless hammer drill driver
Cordl. drill driver SF 4H-22 box #2253855




Compact-class hammer drill driver with Active Torque Control for everyday drilling and driving, especially in hard-to-reach places (Nuron battery platform)
- Maximum torque (soft/hard joint): 36 Nm (soft joint), 62 Nm (hard joint)
- No load RPM: gear 1: 610 rpm; gear 2: 2100 rpm
- Chuck clamping range: 2 - 13 mm
Customise your kit


Tool body with cardboard box
How many kits do you want to order?
You can not see your company prices
Discounted net
£171.30
Technical Data
Maximum torque (soft/hard joint)
36 Nm (soft joint), 62 Nm (hard joint)
No load RPM
gear 1: 610 rpm; gear 2: 2100 rpm
Chuck clamping range
2 - 13 mm
Number of gears
2
Torque increments
15
Dimensions (LxWxH)
190 x 68 x 215 mm
Tool body weight
1.4 kg
A-weighted emission sound pressure level
92 dB (A) 1
Rated voltage
21.6 V
Triaxial vibration value for drilling into metal (ah,D)
1.4 m/s² 2
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SF 4-22 (02), SF 4H-22 (02), Arabic, cn, Danish, English, Spanish, Estonian, Finnish, French, Japanese, Kazakh, Korean, Lithuanian, Latvian, Norwegian, Portuguese, Russian, Swedish, Turkish, Ukrainian, Chinese [ 3.3 MB ]
Features & Applications
Features
- More productive work – compact and capable cordless hammer drill driver for working in tight spaces or overhead – including on masonry – without compromising on efficiency
- Faster drilling and driving – delivers the highest-RPM and torque from any Hilti compact hammer drill driver thanks to high-output Nuron batteries
- Built to last – full metal chuck, brushless motor and optimised cooling to better withstand intense use under tough jobsite conditions
- Advanced safety features – Active Torque Control (ATC) helps to prevent the tool body from uncontrolled spinning if the drill bit sticks, and an LED work light in the base provides a clear view of your work area
- On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries, energy-saving drill bits and a range of services to keep you more productive, today and tomorrow
Applications
- Hammer drilling in brick, masonry and aerated concrete (max. diameter 8 mm)
- Drilling in wood (max. diameter 25 mm) and steel (max. diameter 8 mm)
- Hole sawing in wood (max. diameter 82 mm)
- Drilling with auger and spade bits in wood (max. diameter 25 mm)
- Driving screws in steel (max. diameter 4.8 mm)
Related Products
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Standard-performance set of screwdriver bits for soft joint applications
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back

