IMPORTANT CUSTOMER INFORMATIONEMAIL SERVICE DISRUPTIONFind out more

Shop Vibrating Concrete Pokers

Designed to remove air pockets and ensure stronger concrete pours

Nuron

NCV 4-22 Cordless concrete vibrator

NCV 4-22 Cordless concrete vibrator

Handheld cordless pencil concrete vibrator with brushless motor for compaction of small pours (Nuron battery platform)
Shop

Nuron

NCV 10-22 Backpack concrete vibrator

NCV 10-22 Backpack concrete vibrator

Battery-powered concrete vibrator backpack with brushless motor for compaction of walls, slabs and foundations (Nuron battery platform)
Shop
Nuron Cordless Platform

Why Buy Nuron

  • Power around 90 tools with a single battery

  • More work-per-charge

  • Built-in battery diagnostics

  • New and improved safety features

  • Last charged location*

All our vibrating concrete poker products incorporate a brushless motor and the flexibility to do more thanks to a number of features

Why Nuron for battery powered vibrating pokers?

All our vibrating concrete poker products incorporate a brushless motor and the flexibility to do more thanks to a number of features. Vibrating pokers on our Nuron platform offer tools without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you and your business productive.

Choose a vibrating concrete poker for big or small jobs

Our concrete poker tools, which are also known as a concrete vibrating poker, help to remove pockets of air and excess water in freshly poured concrete. These pockets can compromise the strength and integrity of concrete when it has been poured, while also having an adverse impact on how the new surface appears. We offer cordless poker tools that can handle large pours off a single charge, in addition to a smaller pencil vibrator that enables access to pours in small or hard to reach areas. All concrete pokers on the Nuron battery platform are cordless, so they can also be used indoors with less exposure to fumes, heat or engine noise.

*Fleet subscription and charger module required.

FAQs

Product shot of the NCV 4-22 and NCV 10-22 plus batteries B22-255 on a jobsite.

What is a concrete poker used for?

A concrete poker is primarily used to remove excess air from fresh or newly poured concrete. These air bubbles occur in the mixture due to the mixing process involved, which can compromise the integrity of the concrete once hardened. A poker is used to vibrate the concrete and remove air pockets to ensure a stable pour and structural integrity once set

Application image of the cordless concrete vibrator NCV 10-22 with whip main switch

How do you use a concrete vibrator correctly?

A concrete vibrator is made up of a base unit, sometimes in the form of a pistol with trigger operation, that supplies power and vibration to an attached whip. Once the mix is poured into a channel or as part of a slab, you need to insert the vibrating head directly into the poured concrete. Once the vibrating head of the whip is in, hold for a few seconds and remove slowly. This process helps to dissipate excess air pockets in the concrete to ensure a solid base.

Application image of the cordless concrete vibrator NCV 10-22 with whip in concrete

What happens if you don’t vibrate concrete?

Using a concrete poker to vibrate concrete ensures than any excess air in the poured concrete is removed. If a poker is not used it could mean that air is trapped and creates a honeycomb effect through the concrete, rather than a solid base which ensures stability. While at first this may not be an issue, it could present problems later down the line.