special
S-MD 51 SS Self-drilling metal screws
Self-drill screw S-MD51SS 5,5x50 #2114549

Self-drilling screw (A4 stainless steel) with 16 mm washer for thin metal-to-metal fastenings (up to 3 mm)
- Base materials: Carbon steel, Aluminium
- Environmental conditions: Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution, Outdoor, areas with heavy industrial pollution, Close proximity to roads, Coastal areas
- Length: 50 mm
premium
Choose options
Corrosion protection
- Stainless steel A4
Drilling capacity range DC
- 1.2 - 3 mm
Thickness fastened range MF
- 1.2 - 37 mm
Length
- 50 mm
Pack size
- 500 pc
Quantity
Packs
Total Pieces
500
Discounted net
£791.00
£1.58
/
1 Piece



