Skip to main content
Cart
Posted by John Kennedyabout 1 year ago

Navigating challenges in large openings - Firestop applications

Large openings,Movement,Hilti Firestop,Passive fire protection,Mixed penetrations

678


Fig 1 Application of CFS FS Flexible seal in large opening 

Large openings in construction refer to significant voids or cut-outs in a building's structure designed to accommodate multiple services and utilities. These openings are essential for the passage of mechanical, electrical, and plumbing systems, which are critical for the functionality of buildings. Consequently, large openings are designed to accommodate future services with flexibility. Large openings are typically found in walls and floors in all types of buildings. Providing proper passive fire protection for such openings is important to help retain the integrity of fire compartments as well as overall building safety.
 
Challenges in providing passive fire protection for large openings
There are some typical constraints that apply to large openings.
First, large openings often contain mixed trade services (mechanical, electrical, HVAC). As a result, large openings require firestop systems that are tested to cover a wide range of types of services passing through.
 
Second, designers need to make large openings as small as possible to save space in the building. Therefore, it is common to find many services passing through the same opening with minimal distances between them. This can limit the options when it comes to standard firestop solutions and often requires further effort and time during the construction phase.
 
Third, building movement—caused by thermal expansion, structural settling, or slab deflection due to weight—can transfer stress to service penetrations. If the firestop system cannot accommodate this movement, it may become damaged over time, compromising its effectiveness throughout the building’s service life. To ensure long-term performance, it is essential to select a tested, high-performing firestop solution that can accommodate expected building movements. Additionally, larger openings tend to reduce the stability of firestopping systems, making proper product selection even more critical.
 
How to firestop large openings effectively
To address the challenges of passive fire protection, it is crucial to consider it early in the design phase of a project. Designing individual service penetrations for each service element (e.g., single pipes, single cable bundles) simplifies the selection and installation of firestopping solutions. However, this is not always possible, and large openings are often designed as common practice.
 
Some strategies to reduce the challenges of firestopping large openings:

  • Segregating electrical, mechanical, and ventilation service penetrations to reduce complexity.
  • Minimising movement in the penetrations by ensuring services are properly supported within 300 mm of the penetration (ceiling, floor, wall). Hilti modular support systems provide excellent stability, even under fire conditions.
  • Utilising high performing solutions like Hilti CFS-FS Flexible seal to accommodate building movement, managing multiple mixed penetrations, and dealing with minimal spacing between services: Hilti CFS-FS Flexible seal is designed to seal large openings (up to 1200x500mm) with fire and temperature resistance up to 60 minutes (EI 60) and movement capabilities up to 25mm. It serves as an alternative to more traditional solutions like coated boards. Made from a highly compressible foam material, this seal makes installation, maintenance, and retrofitting an easy task.
  • Requesting engineering judgements when there is no tested solution available on the jobsite for certain scenarios. Hilti’s technical experts offer advice and engineering solutions when needed.  



Hilti’s commitment to sustainability
The Hilti CFS-FS Flexible seal is designed for excellent fire protection and movement capabilities while meeting high sustainability standards. It is BREEAM certified, ensuring customers for their green building objectives and requirements. The certifications and compliances highlight Hilti’s commitment to sustainability and environmental responsibility. By integrating sustainability into its core business strategy, Hilti aims to contribute to a more sustainable construction industry and a better future for all.
 
Conclusion
Large openings in construction present significant firestopping challenges due to the complexity of accommodating multiple services. Hilti offers higher-performing solutions, which can seal large openings, provide fire resistance, and accommodate movement.
Hilti‘s CFS-FS Flexible seal allows for faster simpler and safer installations while bringing peace of mind through movement accommodation.
If you would like to find out more, you can do so here
 
References
·       CFS-FS firestop Flexible Seal - Firestop blocks, plugs, or cushions - Hilti GB
·       Sustainability - Hilti GB
·       Understanding the Meaning of 'Opening' in Construction: A Comprehensive Guide
·       Building Openings Construction Manual by DETAIL - Issuu
·       Service integration - SteelConstruction.info
·       thefis.org/?td_restrict_media_path_by_role=/wp-content/uploads/2019/12/FIS-Firestopping-of-Service-Penetrations-Guide.pdf
·       Firestopping Mixed Penetrations - Engineering Centre

No comments yet

Be the first to comment on this article!