Skip to main content
Cart
Posted by Michal Hilti Engineering Marketing Teamover 4 years ago

Solutions for direct product installation

Firestop,Setting the bar,Competency,CLT,Firestop in wood

2.6K


Wood has been used as a building material in construction for many years. Approximately 20 years ago, mass timber was born in Austria/Southern Germany. This is the collective term for a set of industrially produced wood elements that not only offer static characteristics comparable to concrete and steel, but also perform well under fire conditions. The most notable members of the mass timber family – are structural or engineered wood – include cross-laminated timber (CLT) and glue-laminated timber (Glulam, GLT).


The last years, production of engineered wood is growing steeply across the globe, particularly in key regions like in Central Europe and the Nordic Region. Therefore, mass timber is becoming more and more relevant.


Nevertheless, wood construction faces challenges due to high levels of regulatory burdens, primarily related to firestopping: mass timber is still a combustible material. Replicating concrete or steel designs for wood has also turned out, in some instances, not to be as cost-efficient. However, when building system is tailored to structural wood, and not a concrete/steel replicant, as shown in some recent projects, present a much better building cost position.


Mass timber construction with CLT, Glulam and others, present a new set of in-depth researched base materials enabling significant regulatory changes across the globe that boost wood as a building material. This goes hand-in-hand with extending the use of wood beyond today’s main market (single-family residential housing projects with light-duty framing structures) into mid-rise or high-rise commercial buildings. Alongside regulatory changes, we are also seeing around the world multiple government initiatives to push wood construction, given its positive characteristic of capturing CO2 for the lifetime of a building.


These relatively new elements have enabled new applications for mass timber, notably for mid and high-rise buildings, because of the multiple benefits they offer.


CLT has a high load-bearing capacity, high fire resistance and is light in weight. It also burns slowly and, in case of fire, will never burn down completely in a normal fire situation because of the charring ofthe wood acts as a natural fire barrier. However, this alone is not enough to help ensure occupants’ safety.




Passive fire protection is a vital element of wood construction 

Passive fire protection is vital for creating a safer and code-compliant building. Compartmentation is a general safety requirement that applies to all buildings, depending on their height and use class, regardless of their base material. The most common issue in a fire compartment is when building services need to pass through a separation floor or wall. This requires adequate passive fire protection measures to seal the openings. During a fire, an important difference between concrete or drywall and wood needs to be considered: wood is combustible. Mass timber such as CLT chars at about 0.7 mm per minute. To fill the gap caused by the burning of the wood and to prevent the spread of smoke and fire, all openings in fire-rated walls and floors must be sealed with firestop products that meet the desired requirements.
 
So far, designing firestop solutions in wood has been globally a grey area in building regulations. In the absence of an approved solution for firestopping in timber, mortar has become the default choice. Until now, firestopping a through-penetration application was a 3-step solution:
 

 
 
This method of firestopping significantly reduces productivity because installing and curing mortar takes time. It also detracts from the aesthetic pleasure of the exposed wood and, last but not least, off-site construction is not possible.
 
Extensive fire testing for compliant solutions
 
Over the last couple of years, Hilti has focused on performing extensive fire testing (with third-party institutes) of firestop products on timber floors and walls. The impressive test results have not only proved the uncompromised performance of Hilti firestop products on wood but have also paved the way towards the first official approvals covering such a broad application range. The use of a compliant product range and system significantly increases the efficiency during the planning process.
 


 


Direct installation of firestop products on wood- no formwork or mortar required

Sophisticated fire tests have proven the performance of our products for a broad range of firestop application in CLT and Glulam elements.
 
Multiple floor and wall systems have been successfully tested for EI30, EI60, EI90 and in some cases EI120.
 
Our dry solutions, with the use of preformed products, can be directly installed in wood and do not involve gypsum board or mortar. This means that firestop can be installed in prefabricated timber elements before they leave the factory – helping to reduce construction time on site by as much as half.
 
Wastewater and roof drainage applications:
 

Sanitary applications (hot and cold-water pipes):
 

Electrical applications:


Mixed penetrations/large openings:


Hilti has been a trusted firestop partner for more than 30 years, providing internationally tested and approved firestop systems for a wide range of applications. By expanding our testing to firestop applications in wood, we support our customers in achieving efficient compartmentation and legally compliant and safe timber buildings.

If you are dealing with passive fire protection and need support or have any queries, just leave a comment below, ask for advice in the forum section or checkout our other Firestop articles here.

No comments yet

Be the first to comment on this article!