Hilti

Features & Applications

Features
  • Self-drilling screw for fast assembly in one step
  • EPDM rubber washer – creates a more reliable seal against water
  • Fast and robust drill tip with Racing Tip technology – a wave-form cutting edge which removes chips much faster and helps prevents point burn-out
  • For reliable fastenings with defined load values
  • Attractive final appearance – screw head can be coloured to match the façade
Applications
  • Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
  • Galvanised carbon steel for fastening in dry, indoor environments
  • Thick metal-to-metal connections (up to 15 mm)
  • For applications requiring watertight fastenings with 16 mm washer

Technical Data

Documents & Videos

Arrange a Demo & Support

Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart