NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Self-tapping screw for timber framing or thin steel/aluminium members
  • EPDM rubber washer – creates a more reliable seal against water
  • For reliable fastenings with defined load values
  • Attractive final appearance – screw head can be coloured to match the façade
  • Fitted with EPDM sealing washer
Applications
  • Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
  • Stainless steel (A2) for fastening in mildly corrosive environments
  • Fastening timber framing (26 mm minimum embedment depth)
  • For applications requiring watertight fastenings with 16 mm washer
  • Fastening aluminium or steel to steel or wood substructures

Technical Data

Documents & Videos

Arrange a Demo & Support