S-CD 63 S Self-drilling sandwich panel screws
New product
Premium
Item #r2975
Sandwich panel screw (A2 stainless steel) with 19 mm washer and supporting thread for thin steel base structures (up to 6 mm)
- Base materials: Carbon steel
- Environmental conditions: Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
- Product class: Premium
Share
Features & Applications
Features & Applications
Features
- Self-drilling screw for fast assembly in one step
- EPDM rubber washer – creates a more reliable seal against water
- Fast and robust drill tip for use on high-strength steel (up to grade S 450 GD) with Racing Tip technology – a wave-form cutting edge which removes chips much faster and helps prevents point burn-out
- Supporting thread helps to fasten without dents
- For reliable fastenings with defined load values
Applications
- Fastening sandwich panels to steel framing
- Stainless steel (A2) for fastening in mildly corrosive environments
- Thin to medium-thick metal-to-metal connections (up to 6 mm)
- Watertight fastenings – 19 mm washer included
- Fastening sandwich panels to purlins
For approval or certificate information, please see individual items.