NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Self-drilling screw for fast assembly in one step
  • EPDM rubber washer – creates a more reliable seal against water
  • Fast and robust drill tip for use on high-strength steel (up to grade S 450 GD) with Racing Tip technology – a wave-form cutting edge which removes chips much faster and helps prevents point burn-out
  • Supporting thread helps to fasten without dents
  • For reliable fastenings with defined load values
Applications
  • Fastening sandwich panels to steel framing
  • Stainless steel (A2) for fastening in mildly corrosive environments
  • Thin to medium-thick metal-to-metal connections (up to 6 mm)
  • Watertight fastenings – 19 mm washer included
  • Fastening sandwich panels to purlins

Technical Data

Documents & Videos

Arrange a Demo & Support