S-MD 51 Z Self-drilling metal screws
New product
Premium
Item #r2451
Self-drilling screw (zinc-plated carbon steel) with 16 mm washer for thin metal-to-metal fastenings (up to 3 mm)
- Base materials: Carbon steel
- Environmental conditions: Dry indoor
- Length: 19 mm
Share
Features & Applications
Features & Applications
Features
- Self-drilling screw for fast assembly in one step
- EPDM rubber washer – creates a more reliable seal against water
- Fast and robust drill tip with Racing Tip technology – a wave-form cutting edge which removes chips much faster and helps prevents point burn-out
- For reliable fastenings with defined load values
- Attractive final appearance – screw head can be coloured to match the façade
Applications
- Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
- Galvanised carbon steel for fastening in dry, indoor environments
- Thin metal-to-metal connections (up to 3 mm)
- For applications requiring watertight fastenings with 16 mm washer
- Fastening sheet metal to sheet metal, fastening steel sheeting to thin steel profiles and liner trays
For approval or certificate information, please see individual items.