ST 2500 Metal construction screwdriver
New productItem #r2992
Screwdriver with adjustable torque for steel and metal applications
- RPM: 2500 tours/minute
- Max. torque: 19 Nm
- Rated voltage: 110 V
Share
Features & Applications
Features & Applications
Features
- Universal screwdriver for a wide range of applications in metal construction
- Lock button for sustained operation
- Depth gauge – controls compression of the sealing washer to help ensure a tight seal
Applications
- Fastening overlapping metal sheets
- Fastening metal sheet on steel or aluminium substructures
- Fastening metal sheets on liner trays
- Fastening sandwich panels on steel or wood substructures
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency
- High-performing tools and latest technology help to increase jobsite productivity.