NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Engineered for high productivity with virtually no waste – CE-approved and EN 14566-tested for quality and consistency
  • High fastening frequency – get more done in less time
  • Designed for use with SD-M 1 and SD-M 2 magazines and SD 5000-A22, SD 5000, SD 6000 and SD 2500 drivers
  • Collated screws for high-speed plasterboard installation with the SD-M 1 and SD-M 2 screw magazines
  • Hilti has full control of the manufacturing process – delivering reliable, consistent quality
Applications
  • Fastening fibre-reinforced plasterboard to metal substructures (up to 0.88 mm)
  • Fastening fibre-reinforced plasterboard to wood substructures

Technical Data

Documents & Videos

Arrange a Demo & Support