S-DS01Z M1 Sharp-point drywall screws
New product
Premium
Item #r5521944
Collated drywall screw (zinc-plated) for the SD-M 1 or SD-M 2 screw magazine – for fastening plasterboard to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Collated: Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
Share
Features & Applications
Features & Applications
Features
- Plasterboard screws engineered for high productivity with virtually no waste – CE-approved and EN 14566-tested for quality and consistency
- Collated screws for use with SD-M 1 and SD-M 2 magazines and SD 5000-A22, SD 5000, SD 6000 and SD 2500 drivers
- Zinc-plated drywall screws – increased corrosion resistance, smoother driving and a better-looking result
- Hilti has full control of the manufacturing process – delivering more reliable, consistent quality
- Collated screws for high-speed plasterboard installation with the SD-M 1 and SD-M 2 screw magazines
Applications
- Fastening plasterboard to metal substructures (up to 0.88 mm)