VC 60M-X High-suction industrial vacuum
New productItem #r8949957
Powerful industrial vacuum cleaner with our highest suction capacity for intensive dust/slurry removal - M class
- Max. Vacuum: 25.4 kPA
- Water capacity: 48 l
- Container capacity: 60 l
Features & Applications
- Industrial vacuum for intensive, wet and dry dust collection – two turbines and power filter cleaning technology for more consistent, extremely high suction performance
- Filter compartments are cleaned alternately to offer almost continuous suction
- Tank designed to make slurry and dust removal easy
- Water level sensors and floats help to protect the turbine from flooding
- This industrial vacuum has enough suction to provide dust removal to two tools when used with a hose Y-adapter
- Wet and dry applications
- Removing dust produced by drilling, slitting, grinding, cutting and dry coring
- Removing slurry produced by wet coring and sawing
Services
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- 3-month no-cost period after each repair
- After the no-cost period, repair costs are capped
- One click or call is all it takes – we do the rest
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
Technical Data
Documents & Videos
Arrange a Demo & Support
TAKE A CLOSER LOOK
Power
Built with an impressive 122 litres per second of airflow delivered by two turbines and protected by a field-tested casing, this universal industrial vacuum has an automatic filter cleaning system and a tank capacity of 65 litres.
The VC 60M-X is ideal for heavy-duty dust applications such as diamond grinding, diamond cutting, slitting, concrete drilling and dry coring, as well as removal of slurry during wet coring applications.
When paired with any power tool, this universal vacuum completes the comprehensive Hilti dust removal system, helping you reduce dust exposure and increase productivity on your jobsite.
Innovation
Thanks to two combined turbines, the VC 60M-X has the highest suction power amongst our portfolio of industrial vacuum cleaners.
Two turbines also mean dual filter, which allows the vacuum to continue the dust extraction whilst alternately cleaning the filters automatically. This way, a continuous airflow is guaranteed at all times.
Additionally, the power level from the dual-turbine system makes it an effective tool for wet clean-up, including concrete slurry resulting from core drilling.
Designed for the jobsite
Strongly built with four wheels and weighing only 24.5 kg, the VC 60M-X also has a transport handle and a sturdy trolley that allows for optimum site mobility.
The VC 60M-X is designed to connect two tools simultaneously using a hose splitter and is equipped with a draining hose for wet applications.
Health & Safety
The VC 60M-X is M classified, which means it complies with the standard regulations for dust extraction containing respirable silica dust. Additionally, its large tank capacity of 65 litres means that you will have to spend less time emptying the container, minimising your exposure to harmful dust.
Whenever there is a drop in the airflow, the VC 60M-X warns the user and automatically reduces the ambient dust pollution.