HVU2 Anchor capsule
New product
Ultimate
Item #r6275
Ultimate-performance foil adhesive capsule for heavy-duty anchoring in concrete
- Approvals / test reports: ETA, Fire
- Base material condition: Dry, Wet
- PROFIS software: Yes
Share
Features & Applications
Features & Applications
Features
- Tough and resilient soft foil capsule – no more risk of breakage, like with glass capsules
- Suitable for use under tough jobsite conditions including water-saturated holes and at low temperatures, even in diamond-cored holes
- High performance in seismic and static conditions in cracked and uncracked concrete
- Automatic hole cleaning (SafeSet) with TE-CD and TE-YD drill bits in combination with a Hilti vacuum cleaner
- Anchors can be loaded almost instantly – only 5 minutes curing time at 20°C and above
Applications
- Anchoring steel structures (e.g. racking, guard rails, fences and gates)
- Anchoring items along roads and in tunnels (e.g. crash and noise barriers, overhead catenary systems)
- Anchoring in industry (e.g. machinery, elevators, cranes and industrial equipment)
- Anchoring at the edge of slabs or on narrow supports (e.g. beams, balconies)
- Anchoring curtain wall facades
For approval or certificate information, please see individual items.
Technical Data
Documents & Videos
Arrange a Demo & Support
BENEFITS FOR DESIGNERS
APPLICATIONS
TECHNICAL SPECS
Criteria |
Feature |
---|---|
Base material |
Cracked and uncracked concrete |
Recommended applications |
All anchoring applications |
Category |
Capsule-type adhesive anchor |
Curing time at +20°C |
5 minutes |
ETA approvals |
ETA-16/0515 for anchoring |
Load type |
Static |
Anchor rod diameters |
M8 – M20 |
Setting tool |
Drill drivers (M8 – M16), hammer drills (all sizes) |
Drilling method | |
SafeSet with Hilti hollow drill bit |
Yes |
Hammer drill bit |
Yes |
Diamond coring |
Yes |
Base material condition | |
Dry |
Yes |
Wet |
Yes |
Water-filled |
No |
Underwater |
No |