PR 3-HVSG
New productItem #r4461193
Robust, green-beam rotating laser suitable for all interior applications such as height transfer, leveling suspended ceilings, aligning drywall and squaring
- Operating range with laser receiver (diameter): 2 - 150 m
- Operating distance range of remote control (diameter): 1 - 60 m
- Laser class: < 4.85mW, 510-530 nm, Class 2 (IEC 60825-1:2007), Class II (FDA CFR 21 art. 1040)
Share
Features & Applications
Features & Applications
Features
- Provides four times better visibility thanks to the latest Laser Class 2 green diode technology – with no loss of performance
- Built to last – equipped with newly designed shock-absorbing handles and rugged IP 64 protected housing for maximum reliability in the toughest jobsite environments (MIL-STD-810G)
- Single-button operation makes the tool extremely easy to use
- The rotating laser beam can be switched at any time, by infrared remote control, to a stationary laser line that can be shifted in the horizontal or vertical planes
- The lithium-ion battery, featuring CPC technology for unique power management, charges within 35 minutes
Applications
- Levelling (suspended ceilings, transferring heights)
- Squaring (walls, partitions)
- Aligning (pipe runs and cable trays)
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.