NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Brushless motor – virtually maintenance-free to minimise tool downtime
  • Upgraded ergonomics – 300 grams lighter than the first-generation SD 5000-A22, with a well-balanced design which sits firmly in the user’s grip
  • Built for precise control – redesigned switch and electronic brake help you to balance faster progress and consistent results
  • Bright LED provides direct illumination of the work surface
Applications
  • Fastening plasterboard to metal or wood framing on walls and ceilings
  • Fastening wood boards to metal or wood framing on walls and ceilings
  • Fastening special boards (e.g. Fermacell, Habito, Knauf Diamond) to metal or wood framing on walls and ceilings
  • Fastening metal studs to metal tracks
  • Fastening exterior sheathing boards to metal or wood framing on walls and ceilings

Technical Data

Documents & Videos

Arrange a Demo & Support

Our full cordless kit for drywall applications

Increase your productivity with the new generation SD 5000-A22 02 drywall screwdriver

Even on the smallest projects, fastening drywall boards to wood and metal is a time-consuming task, requiring manual labour and experienced trade skills.

Today, we bring the new generation SD 5000-A22 02 tool with new features designed to maximise the number of drywall boards you fix per day. We have improved the design and reliability, equipping it with the latest brushless motor technology, an improved trigger function, made it 30% lighter, more comfortable to use and have also added an LED light for better visibility. The best just got even better!

The SD 5000-A22 02 is compatible with all the current screws, magazines and accessories. Plus, it is powered by the same Hilti 22V Li-ion batteries that you use with your other Hilti cordless tools.  

Paired with our Hilti SD-M 2 02 collated drywall screw system, you can speed up the fixing process, improve productivity and deliver labour cost savings.

It is already optimised to set screws from 25 mm up to 51 mm without the need to adjust the magazine. Perfect for speedy repetitive fixing of drywall and other boards. Additionally, the SD-M 2 02 fits all current Hilti drywall screwdrivers so all you need to get up to speed are the new collated screw strips!

SEE THE NEW SD 5000 IN ACTION

SD 5000 cordless screw driver

EVERYTHING YOU NEED FOR FAST AND RELIABLE DRYWALL FASTENING

2D image of the Hilti SD-M 2 screw magazine which is compatible with the SD 5000-A22 cordless drywall screwdriver

SD-M 2 screw magazine

Screw magazine for collated screws from 25-51 mm long.

Buy Now
S-DS 01 B Single drywall screw (phosphate-coated) for fastening drywall boards to metal

SMD 57 screw magazine

Screw magazine for collated screws from 9-57 mm long.

Buy Now
S-DS 01 B M1 Collated drywall screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening drywall boards to metal

Collated screws

Collated drywall screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening drywall boards to metal

Buy now
Extension tube SME - Pole tools and extension tubes for drywall screwdrivers

Extension tubes

Increases screwdriving reach by 550 mm, helping you to work overhead without ladders or scaffold.

Buy now

SERVICES YOU CAN COUNT ON

Hilti Tool Service

Hilti Tool service

Up to 2 years no cost.

Find out more
Hilti Fleet Management

Hilti Fleet Management

We manage your tools, so you can manage your business.

Find out more

YOU MAY ALSO LIKE THESE TOOLS

Line laser

PM 30-MG Line laser

Multi-line laser with 3 green 360° lines for plumbing, levelling, aligning and squaring.

Discover
cordless nailer

BX 3-L 02 cordless nailer

22V cordless nailer for interior finishing applications.

Discover
Impact driver

Cordless Impact drivers

View our full range of Cordless Impact drivers.

Discover
drywall cut

SCO 6-A22 Cordless cut-out tool

22 V cordless cut-out tool with brushless motor for drywall applications.

Discover