Tripod PRA 90 NEW

Automatic tripod for horizontal auto-alignment at the push of a button – for higher productivity when transferring heights

Item number 2017478

Packaging unit: 1 pc
Package contents
  • 1x Tripod PRA 90
Tripod PRA 90
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: £783.00 / 1 Piece
See fleet price
Check availability
Key technical data
  • IP protection class: IP 56 (IEC 529)
  • Operating temperature range: -20 - 50 °C
  • Battery type: Li-ion
More technical data
Features & Applications
  • Fully automated horizontal alignment, one-person operation
  • Time saving
  • Lower error probability due to less need for communication and calculation
  • IP 56 and friction clutch for high durability
  • Motorized tripod with 5/8" thread, height can be adjusted between 0.97 m and 1.95 m
  • Transferring heights (e.g. reference level marks)
  • Checking heights
  • Pouring concrete
  • Excavation
Hilti Tool Service

3 days or free

  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • After the no-cost period, repair costs are capped
  • 3-month no-cost period after each paid repair
  • One click or call is all it takes – we do the rest
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • Loan tools during repair avoid downtime
  • Free calibration of all your measuring tools for reliable accuracy
  • Individual labels and online visibility provide tool fleet transparency
  • Theft coverage reduces financial risk and unexpected expenses
More information about Fleet Management