POT 10 Theodolite
New productItem #r4846
Theodolite for levelling and aligning structural components and slopes with 30x magnification
- Magnification: 30 x
- Compensator type: 1 Axis liquid
- IP protection class: IP 55 (EN 60529)
Share
Features & Applications
Features & Applications
Features
- Laser plummet – a faster, easier way to position the theodolite over a point
- Fine drive with locking system
- Easy operation – electronic theodolite with large, easy-to-read display and intuitive controls
- High-quality optics with 30x magnification
- High-contrast display with large digits for best visibility even in bright sunshine
Applications
- Checking and aligning structural components and formwork
- Setting out slopes and angles
- Transferring control lines to batter boards
- Transferring building control lines vertically
- Transferring batter board axes to the working area
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.