MV-PI
New productItem #r3807
Ventilation pipe ring with sound insulation element and M8/M10 connection head
- Thread connection - M: M8, M10
- Approvals: Acustic insulaton DIN 4109 inspected, Fire class B2
- Temperature resistance: -40 - 110 °C
Share
Features & Applications
Features & Applications
Features
- Click closure – pipes in different diameters can be inserted and fastened quickly and conveniently using the vertical quick-lock closure
- Captive acoustic insulation insert – EPDM rubber insert with wide edge-gripping profile (up to 450 mm dia.); adhesive bonded on 500 mm dia. and larger to help prevent slippage during installation
- Clamping ranges suitable for all standard-sized folded spiral-seam pipes
- Ventilation pipe rings with M8/M10 connection head
- Sound insulation certified for DIN 4109
Applications
- Fastening spiral-seam ducts as per DIN 24145/DIN EN 1506
- Recommended for use in dry, interior environments
For approval or certificate information, please see individual items.