NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • High resistance to corrosion (A4 stainless steel)
  • Short connection head allows installation close to a wall, floor or ceiling
  • Pipe ring with verified fire resistance as per DIN 4102, part 2
  • Closure screw secured to prevent loss
  • Short connection boss allows installation close to walls and ceilings
Applications
  • Light-duty pipe installations up to 2"
  • Heating, plumbing and industry applications in corrosive environments
  • Mounting pipes in food industry and in water treatment
  • Water treatment

Technical Data

Documents & Videos

Arrange a Demo & Support