MP-MS Sprinkler pipe clamp
New productItem #r1287
Galvanised sprinkler pipe clamps with VdS, FM and UL approvals for fire sprinkler applications
- Material composition: S235JRG - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanised
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Share
Features & Applications
Features & Applications
Features
- Swaged steel pipe clamp section for greater stiffness
- Clamping screws (slotted hexagon head, M8) pre-attached to pipe clamp to help prevent loss
- Sizes up to 2" equipped with M8/M10 flexible connection head
- Sizes larger than 68/72 mm with solid, welded-on nuts for better mounting of clamping screws
Applications
- Single-point fastening for fire sprinkler applications
- Recommended for use in dry, interior environments
- Pipe rings for use in dry interiors only