MP-MI-F Pipe clamp heavy-duty (sound insulated)
New product
Premium
Item #r2961
Premium hot-dip galvanised (HDG) pipe clamp with sound inlay for heavy-duty piping applications (metric)
- Thread connection - M: M10
- Maximum load - F: 1800 N
- Approvals: Fire class B2
Share
Features & Applications
Features & Applications
Features
- Closure screws secured to help prevent loss
- Solid welded-on connection head
- Clamping screws secured against loss
- Profiled clamp band for higher rigidity
- High resistance to corrosion
Applications
- Heavy-duty pipe installations up to 3"
- Installing industrial pipes
- Mounting process and control lines
For approval or certificate information, please see individual items.