MFP-L-F Light duty fixed point pipe clamp
New product
Premium
Item #r2964
Premium hot-dip galvanised (HDG) fixed point pipe clamp for maximum performance in light-duty piping applications
- Thread connection - M: M20
- Material composition: S235JR - DIN EN 10025
- Surface finish: Outdoor Coated - HDG
Share
Features & Applications
Features & Applications
Features
- Quick installation – just 2 screws need to be tightened
- Verified loads and technical data
- Narrow flange for easier insulation
- Close spacing possible between two pipe clamps
- Quick fastening with only 2 screws
Applications
- Installing pipes up to 3" diameter exposed to temperature changes in moderately corrosive environments
- Fastening pipes in combination with MFP-BP 20-F
- Fastening pipes in combination with MFP-GP 20-F
- Fastening with MFP-L in combination with MFB-GP 20 (Var. 2)