Product line

MFP 3

Fixed point set

Features & Applications
Features
  • Modular design of the system provides versatility regarding height, loading and bracing
  • Subsequent installation possible without difficulty
  • Narrow flange for easy insulation
  • Close spacing possible
  • Easy to assemble and install
Applications
  • Can be used as a refrigeration fixed point in conjunction with KF-FP refrigeration pipe rings from 219 mm to 609 mm
  • If the direction of force is unknown or shifts the fixed point must be braced on both sides
  • Given load values apply only to use of Hilti HST anchors
Product Selection & Prices
Filter
Sort by
Back to results (2)
Filter products by these criteria
Back to product list
Define your sorting criteria

2 items (variants & sets)

Item number Weight Packaging unit Price / Unit Quantity
Price / Unit
£121.00 / 1 Piece
Ordering & product details
Price / Unit
£90.25 / 1 Piece