NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Suitable for suspended or standing installation applications
  • Load classes and capacities matched to Hilti pipe clamps
  • Stiffened baseplate fits MQ modular support system
  • Smooth rolling movement on coated runner in both directions in axial pipe direction
  • High temperature resistance up to 300°C – no plastic parts
Applications
  • Mounting pipes subject to thermal elongation and contraction
  • Single-point fastening of pipes or in combination with modular support systems
  • Recommended for use in dry, interior environments

Technical Data

Documents & Videos

Arrange a Demo & Support