MQZ-E Channel end cap
New productItem #r2505
Channel end cap for covering the ends of Hilti MQ strut channels
- Material composition: Plastic component: polypropylene
- Material thickness: 4 mm
Share
Features & Applications
Features & Applications
Features
- Suitable for MQ strut channels
- Easy-to-use single part
Applications
- Helps to protect installer when handling strut channels with sharp, cut edges
- Helps to prevent damage or deformation during handling