MRA
New productItem #r1370
Galvanised roll pipe ring saddle adapter for converting imperial sizes to metric
- Material composition: 40Cr, GB/T 3077
- Surface finish: Indoor Coated - Electro galvanised
- Wrench size - W: 36 mm
Share
Features & Applications
Features & Applications
Features
- Allows compatible components of different sizes to be connected
Applications
- Connection adapter for the MRG roll connector