NPR PM G Pipe press jaw
New productItem #r8089622
Press jaws for G profile press fittings up to 40 mm. Compatible with Hilti NPR 19-A pipe press tool.
- Press profile: G
- Service interval: 1 year
- Diameter: 32 mm
Share
Features & Applications
Features & Applications
Features
- Approved by Geberit to press Mepla pipe systems
- Press jaws for G profile press fittings up to 40 mm
- Equipped with NFC tag for easier identification and management via the Hilti Connect app and ON!Track tool tracking software
Applications
- Pressing plastic pipes up to 40 mm*
- *These values are system dependent. In order to ensure correct and safe pressing, consult the original instruction manual from the system supplier
Services
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.