NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Unique Hilti X-Change module system (52-202 mm diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
  • Free a stuck core bit in less time and with less damage than when removing conventional core bits (X-Change module)
  • Easily slide a stuck core out of the barrel by detaching the module (X-Change module)
  • Save significant space and weight by replacing conventional core bits with a single barrel and multiple modules (X-Change module)
  • Industry-standard BR 1/2" connection end
Applications
  • Wet or dry diamond coring
  • Hand-held or rig-mounted

Technical Data

Documents & Videos

Arrange a Demo & Support