SP-H abrasive core bit
New product
Premium
Item #r7563915
Premium core bit for coring in very abrasive concrete – for ≥2.5 kW tools
- Base materials: Concrete (abrasive)
- Drilling mode: Rig-mounted
- Wet or dry operation: Wet
Share
Features & Applications
Features & Applications
Features
- Hilti Equidist technology (35 mm diameter and above) – precisely positioned diamonds for unmatched drilling performance
- Constant high drilling speed over the entire life of the core bit
- Designed for the most challenging conditions, the core bit excels in concrete with a high rebar content
- Diamond core bit without the Hilti X-Change module system
Applications
- Rig-based wet coring
- Coring in very abrasive concrete