Hilti

Features & Applications

Features
  • Hilti Equidist technology (35 mm diameter and above) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
  • Unique Hilti X-Change module system (52-202 mm diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
  • Save significant space and weight by replacing traditional core bits with a single barrel and multiple modules (X-Change module)
  • Designed for the most challenging conditions, the core bit excels in concrete with a high rebar content
  • Hilti BI quick-release connection end lets you fit or remove core bits very quickly – no tools required
Applications
  • Rig-based wet coring in all types of concrete