NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Hilti Equidist technology (35 mm diameter and above) – precisely positioned diamonds for unmatched drilling performance
  • Constant high drilling speed over the entire life of the core bit
  • Designed for the most challenging conditions, the core bit excels in concrete with a high rebar content
  • Diamond core bit without the Hilti X-Change module system
Applications
  • Rig-based wet coring in all types of concrete

Technical Data

Arrange a Demo & Support