NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Quicker and easier installation – no hooks, anchors or drilling
  • Installed inside the base material – ideal when space and access are limited
  • Ideal for very tight installations
  • Ideal for very tight installations
Applications
  • Sealing flammable pipes from 50 mm to 160 mm in diameter in penetrations through fire compartment walls and floors
  • Pipe materials: PE, PE-HD, PVC-U, PVC, PVC-C
  • Suitable for use in openings in concrete, aerated concrete, masonry and plasterboard
  • Different backfilling and sealing materials are covered

Technical Data

Documents & Videos

Arrange a Demo & Support