NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Functional and compliant when properly installed
  • Twist-to-close mechanism – for easier and remote re-penetration while protecting cables
  • Straightforward inspection – you can see if the sleeve is closed without having to check behind a covering fringe above the ceiling
  • Superior smoke tightness and airflow control thanks to its twisting mechanism
  • Smoke gaskets eliminate need for sealant or putty
Applications
  • Sealing penetrations for single cables and cable bundles
  • Suitable for small to medium-sized circular openings in walls and ceilings
  • For use on plasterboard, concrete, masonry and sandwich panel
  • The ideal solution when cable configurations are regularly changed, such as in data centres, server rooms, hospitals, event halls or production plants

Technical Data

Documents & Videos

Arrange a Demo & Support