Hilti

Features & Applications

Features
  • 11 mm hole for use of anchors on concrete and masonry
  • 6.5 mm hole for screws on steel and wood
  • Anchor and screw fastening option all in one bracket
  • Bracket lengths range from 75-295 mm
Applications
  • U-shaped bracket as central part of the floor-spanning S2S system, installing ventilated facades independent of the wall condition between the slabs
  • Increased spacing between anchors in combination with MFT-S2S UI AP L is possible
  • Suitable for all facade cladding types
  • Allows precise installation and allignment of S2S profiles