Bracket MFT-S2S UI 140 L NEW

Large S2S bracket with pre-assembled isolator

Item number 2157969

Packaging unit: 20 pc Length: 140 mm
Bracket MFT-S2S UI 140 L
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: £9.25 / 1 Piece
Check availability
Key technical data
  • Material composition: EN AW-6063 T66, Polypropylene (PP)
  • Height: 155 mm
  • Width: 74 mm
More technical data
Features & Applications
Features
  • Anchor and screw fastening option all in one bracket
  • Pre-assembled isolator
  • 11 mm hole for use of anchors on concrete and masonry
  • 6.5 mm hole for screws on steel and wood
  • Bracket lengths range from 80-300 mm
Applications
  • U-shaped bracket as a central part of the floor-spanning S2S system, installing ventilated facades independent of the wall condition between the slabs
  • Increased spacing between anchors in combination with MFT-S2S UI AP L is possible
  • Suitable for all facade cladding types
  • Allows precise installation and allignment of S2S profiles
Technical Data
Documents & Videos
Arrange a Demo & Support
Log in to proceed
Need help? Contact us
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart