TE-YX (SDS Max) Metric hammer drill bit
New product
Ultimate
Item #r1534
Ultimate SDS Max (TE-Y) hammer drill bit for exceptional drilling performance in reinforced concrete (metric)
- Connection end: TE-Y (SDS-max)
- Base material: Reinforced concrete, Concrete, Masonry, Brick, Sand-lime block
- Head shape: Multi cutter
Share
Features & Applications
Features & Applications
Features
- Optimised multi-cutter (4 or 6-cutter) carbide head – superior drilling performance and less jamming when hitting rebar
- Heat-treated flute offers superior wear resistance and maximum robustness, with a wear mark to estimate the bit's suitability for setting anchors
- Slimmer and lighter helix for more comfortable drilling and superior drilling speed
- Fully embedded drill bit head for maximum durability and longer life
- In the unlikely event of breakage, the drill bit will be considered for replacement as long as the wear mark on the helix is still visible
Applications
- Hammer drilling in reinforced concrete, concrete, masonry and other construction materials
- Drilling holes for all chemical anchor installation purposes
- Drilling anchor holes for all mechanical anchor installation purposes
- Installing rebar using Hilti injectable adhesive mortar
- Extra-long drill bits available for renovation work, e.g. sealing joints in masonry and concrete to prevent water penetration