TE 300-AVR Lightweight demolition hammer
New productItem #r1038488
Very light SDS Plus (TE-C) demolition hammer for surface corrections on concrete and masonry
- Working direction: Wall
- Tool chuck type: TE-C (SDS-plus)
- Weight according to EPTA-Procedure 01/2003 without battery: 3.8 kg
Share
Features & Applications
Features & Applications
Features
- The lightest Hilti breaker – designed for effortless use in all working directions
- Compact design and ergonomic rubber forward grip for easier handling and freedom of movement
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Ruggedly built from high-grade materials and components for a longer lifetime
Applications
- Removing surface imperfections on concrete
- Removing tiles and plaster
- Light chiselling on brick and block, corrective chiselling and finishing on concrete
- Exposing reinforcing bars for concrete repair work
- Removing paint and rust from steel (using the needle adaptor)
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.