TE 50-AVR Rotary hammer
New productItem #r4902202
Our most compact SDS Max (TE-Y) rotary hammer for lightweight comfort and control while drilling or chiseling in concrete, stone, and masonry
- Weight according to EPTA-Procedure 01/2003 without battery: 6.1 kg
- Single impact energy: 6 J
- Hammer drilling diameter range: 12 - 40 mm
Share
Features & Applications
Features & Applications
Features
- Exceptionally light and versatile SDS Max (TE-Y) rotary hammer
- Low contact pressure for high user comfort
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Optional DRS-Y dust removal system collects up to 95% of dust
- Detachable supply cord for quick and easy replacement of damaged/broken cords on the jobsite
Applications
- Hammer drilling in concrete, masonry and natural stone (possible diameter range 12-55 mm, recommended diameter range 16-32 mm)
- Light to medium-duty chiselling in masonry and concrete
- Drilling penetrations mainly in masonry using percussion core bits (possible diameter range 45-150 mm, recommended diameter range up to 82 mm)
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.