NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Self-sharpening tip – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary (minimum penetration depth of 5 cm / 2" recommended)
  • Reduce jamming – innovative wave design minimises side contact and maximises dust extraction
  • Ultra-robust – inductive hardening makes these chisels especially resistant to mushrooming, wear and bending
  • Improved reliability – dust cap helps to avoid downtime and improve tool lifespan
  • Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
Applications
  • Demolishing concrete, brick or block
  • For use with TE-S electric jackhammers, breakers or rotary hammers
  • Suitable for working on all mineral materials such as concrete, reinforced concrete, brick, plaster, softer stone or asphalt

Technical Data

Arrange a Demo & Support