Forming nail X-CT 62 DP8

Single formwork nail for concrete, for powder-actuated tools

Item number 383585

Packaging unit: 100 pc Fastener shank length: 62 mm
Forming nail X-CT 62 DP8
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: £53.29 / 100 Piece
Check availability
Key technical data
  • Environmental conditions: Outdoor temporary applications
  • Base materials: Concrete
  • Material coating/plating/finish: Galvanized, zinc coating 5-13 µm
More technical data
Features & Applications
  • Removed wood is virtually undamaged so it can be reused
  • Predefined shear points on the fastener for controlled removal of nails
  • Fast removal without need for a crowbar
  • Temporary fastening of wood to concrete