X-C MX Concrete nails (collated)
New product
Premium
Item #r2907414
Premium collated nails for fastening to concrete using powder-actuated tools
- Base materials: Concrete (soft), Masonry (solid limestone brick), Soft to medium reinforced concrete
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanised zinc coated <20 µm
Share
Features & Applications
Features & Applications
Features
- Nail for fastenings to concrete
- Premium fastener for attaching a variety of thin materials to masonry block and concrete
- Suitable for soft to medium-hard concrete (up to 45 N/mm² concrete strength)
- Best suited to fastening to concrete with a hardness of up to 6,000 psi
- Strips of 10 collated nails – for extremely high productivity and easier fastener loading
Applications
- Fastening wood to concrete, e.g. formwork boards, safety barriers, etc.
- Fastening thin wood profiles to concrete
- Attaching metal track for plasterboard/dry lining to masonry block and concrete
- Fastening HVAC duct strapping or suspended ceilings to concrete
- Fastening termination bars to secure waterproofing membrane or moisture barriers