Kwik drill bit TX-C 5/10B NEW

BX Kwik system

Item number 2178329

Packaging unit: 1 pc
Kwik drill bit TX-C 5/10B
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: £38.25 / 1 Piece
Check availability
Key technical data
  • Hole diameter: 5 mm
  • Length: 10
  • Diameter: 5 mm
More technical data
Features & Applications
Features
  • BX Kwik significantly increases stick rates up to 100%, even on very tough concrete
  • BX Kwik is a 2-step system which combines the benefits of both worlds - anchors and direct fastening
  • BX Kwik is more reliable with about 3 times higher loads compared to standard BX pins and roughly 2 times faster than anchoring
  • In a first step a 10mm hole is made with a stop drill bit In a second step a X-P 24 B3 MX pin is fastened with the propellant-free BX 3-ME
Applications
  • Suitable for light cable trays, light ventilation ducts or light piping applications
Technical Data
Documents & Videos
Arrange a Demo & Support
Log in to proceed
Need help? Contact us
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart