NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • A much faster and safer fastening system compared to welding
  • Fully knurled tip ensures ultimate holding capacity
  • High application limits – can be used on steel with a thickness of at least 6 mm (1/4")
  • Proven system and has several worldwide approvals for siding and decking
  • No predrilling required, even on thick steel
Applications
  • Fastening metal roof decks to steel structures with a minimum thickness of 6 mm (1/4") for composite decking
  • Fastening metal roof decks to steel structures with a minimum thickness of 6 mm (1/4") nailer for roofing
  • Fastening metal roof decks to steel structures with a minimum thickness of 6 mm (1/4") for siding

Technical Data

Documents & Videos

Arrange a Demo & Support