NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Extremely quick insulation fastening system – up to five times faster than conventional methods
  • Suitable for 20-200 mm thick insulation
  • Collapsible section: no crushing of the insulation material
  • Excellent thermal efficiency in a one-step solution – no cap is required
  • No holes in the fastener shank – helping to prevent mold and moisture penetration in the insulation material
Applications
  • Fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards to soft and tough concrete, masonry and steel
  • Fastening insulation on ceilings
  • Fastening insulation on cellar exteriors
  • Fastening mineral wool insulation
  • Suitable for non ETICS insulation applications

Technical Data

Documents & Videos

Arrange a Demo & Support