DD 110-D Core drill
New productItem #r3834
Compact and light diamond drilling machine for dry handheld coring in masonry up to 160 mm
- Diameter range: 16 - 162 mm
- Base material: Masonry
- Operation mode: Hand-held drilling system
Share
Features & Applications
Features & Applications
Features
- High motor performance and sturdy two-speed gearing for optimum speed
- Compact, lightweight unit – for much easier handling
- Safety clutch, overload protection and safety switch for maximum peace of mind when operating
- Extremely fast drilling progress and high productivity with the Hilti PCM diamond core bits and socket cutters
- Hilti BI+ quick-release connection lets you change core bits in seconds – no tools required (keyless system)
Applications
- Dry coring in aerated concrete, sand lime block, perforated brick, solid brick and clinker
- Drilling of sockets for the installation of electrical fittings
- Through holes for cables and cable trays
- Through holes for pipes etc. in plumbing, heating and air conditioning installation
Services
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.