NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Equidist technology provides superior cutting speed and performance on reinforced concrete
  • Designed for universality on a wide range of materials, even under the toughest conditions
  • Designed to outlast – with large, specially-bonded diamond segments
  • Thick steel core and laser welding technology for maximum reliability and safety
  • Running direction arrows stamped into the disc for good legibility and maximum convenience
Applications
  • Cutting, resizing and reshaping a wide range of mineral construction materials, especially hard and reinforced concrete, masonry and natural stone
  • Fast cutting even in hard and reinforced base materials
  • For use with all Hilti hand-held diamond cutting tools including angle grinders, electric cutters and petrol saws

Technical Data

Documents & Videos

Arrange a Demo & Support