SCW 22-A Cordless circular saw
New productItem #r4824
22V cordless circular saw with optimised power-to-weight ratio for straight cuts up to 57 mm depth
- Max. cutting depth: 57 mm
- Blade diameter: 165 mm
- Base material: Wood, Sandwich panel
Share
Features & Applications
Features & Applications
Features
- Compact and mobile – for cut-as-you-go work on the jobsite
- Rapid blade stop and dust extraction for maximum safety
- Low weight makes the circular saw more versatile and less tiring to use in any position
- Suitable for use with the Hilti guide rail
- Dust extraction
Applications
- General construction – cutting formwork boards, OSB, plywood, chipboard, plastics, rafters and battens
- Interior finishing – cutting plasterboard, cement board, MDF and HDF
- Cutting formwork boards, planks, battens, OSB, chipboard, plywood sheets and plastics
- Trimming and fitting wood and sheet materials
- Ripping and crosscutting as well as bevel and mitre cuts
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Individual labels and online visibility provide tool fleet transparency
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.