AG 125-A22 Cordless angle grinder
New productItem #r3958236
22V cordless angle grinder (brushless) for everyday cutting and grinding with discs up to 125 mm
- Rated voltage: 21,6 V
- Disc diameter: 125 mm
- Max. cutting depth: 34 mm
Share
Features & Applications
Features & Applications
Features
- Active Torque Control (ATC) stops the tool body from spinning uncontrolledly if the disc jams – helping to reduce a common safety hazard
- Brushless motor – lasts up to three times longer (no commutator to damage and no carbon brushes to change)
- Disc brake and automatic cut-off for additional safety
- Low, balanced weight makes the tool more versatile and less tiring to use in any position
- Higher performance and battery capacity than other cordless angle grinders
Applications
- Finishing
- Demolition
- Cutting and grinding steel and other metals
- Deburring and polishing metal
- Cutting and grinding mineral materials
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 1 year, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.